![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/046500-LEGRAND-1000.jpg)
Fixed shelf 2U for enclosures depth 115mm quick fixing
LCS²
LEGRAND
Fixed shelf 2U for enclosures depth 115mm quick fixing
REF. 046500
EAN.
3245060465001
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 88.9 mm |
Suitable for enclosure building depth | 115 mm |
Width | 482 mm |
Height | 88 mm |
Depth | 115 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION