![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KG/BT-KG13M2-WEB-R.jpg)
Fixed cover for the aesthetic completion of optical fiber connector (K4268SCA), 2 modules, black.
Living Now
BTICINO
Fixed cover for the aesthetic completion of optical fiber connector (K4268SCA), 2 modules, black.
REF. BT-KG13M2
EAN.
8005543652633
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Central cover plate |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Anthracite |
RAL-number (similar) | 7015 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Width | 45 mm |
Height | 86 mm |
Depth | 7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documentation
1 document
Technical Sheet
SELECT AN ACTION