![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032511-WEB-R.jpg)
Fibre optic cable OM3 Tight Buffer 12 Cores Indoor/Outdoor LSZH Euroclass Dca s2 d2 a1
LCS³
LEGRAND
Fibre optic cable OM3 Tight Buffer 12 Cores Indoor/Outdoor LSZH Euroclass Dca s2 d2 a1
REF. 032511
EAN.
3245060325114
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of fibres | 12 |
---|---|
Type of tube | Tight |
Number of fibres per tube | 12 |
Fibre type | Multi mode 50/125 |
Category | OM3 |
With strain relief | No |
With rodent protection | No |
Material outer sheath | Other |
Specification material outer sheath | Other |
Colour outer sheath | Turquoise |
Longitudinal water blocking cable | No |
Radial water blocking cable | Yes |
Cable metal free | Yes |
Cable geometry | Round |
Flame retardant according to IEC 60332-1-2 | Yes |
Flame retardant according to IEC 60332-3-21 (Cat A F/R) | No |
Flame retardant according to IEC 60332-3-22 (Cat A) | No |
Flame retardant according to IEC 60332-3-23 (Cat B) | No |
Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
Flame retardant according to IEC 60332-3-25 (Cat D) | No |
Low smoke according to EN IEC 61034-2 | Yes |
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Halogen free according to EN IEC 60754-3 | No |
---|---|
Reaction-to-fire according to EN 13501-6: Class | Dca |
Reaction-to-fire according to EN 13501-6: Smoke production | s2 |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | d2 |
Reaction-to-fire according to EN 13501-6: Acidity | a1 |
Circuit integrity according to IEC 60331-23 | No |
Circuit integrity according to IEC 60331-25 | None |
Circuit integrity according to EN 50200 | None |
Oil resistant according to EN IEC 60811-404 | No |
Resistant to chemicals | No |
UV resistant | Yes |
Cable width approx. | 7.5 mm |
Cable height approx. | 7.5 mm |
Outer diameter approx. | 7.5 mm |
Min. permitted bending radius, stationary application/permanent installation | 75 mm |
Max. tensile strength during installation | 1.5 kN |
Suitable for underground installation | No |
Blow in | No |
Weight | 43 kg/km |
Fibre optic cable colour coding according to S-12 Skanova standard | No |
Operating / setting temperature | -20-60 °C |
Storage temperature | -40-70 °C |
RAL-number | 6027 |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION