![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037750-LEGRAND-1000.jpg)
Ferrules Starfix - simples individuals - cross section 0.25 mm² - turquoise
LEGRAND
Ferrules Starfix - simples individuals - cross section 0.25 mm² - turquoise
REF. 037750
EAN.
3245060377502
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Standard |
---|---|
Nominal cross section | 0.25 mm² |
Sleeve length | 8 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | Yes |
Colour | Turquoise |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | No |
Documentation
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION