![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/753082-LEGRAND-1000.jpg)
Female USB data socket Valena In'Matic - for data transfer
Valena Life
Legrand
Female USB data socket Valena In'Matic - for data transfer
REF. 753082
EAN.
3414970464996
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Utilization | USB |
Support ring | No |
With dust cover | Yes |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface finishing | Matt |
---|---|
Transparent | No |
Type of fastening | Mounting with screw |
Number of modules (module system) | 2 |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
SELECT AN ACTION