![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-073990-WEB-R.jpg)
F connector for Ø7 mm coaxial cable - male twist on connector
LEGRAND
F connector for Ø7 mm coaxial cable - male twist on connector
REF. 073990
EAN.
3245060739904
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Plug |
---|---|
Type of connector | F |
Elbow plug | No |
Contact type | Male |
Connection type | F-compression connector |
Cable type | Other |
---|---|
Impedance | 75 Ohm |
Insulated mounting | No |
Colour | Metallic |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION