![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/037550_pw_158324.jpg)
End stop Viking 3 - 12 mm pitch - for symmetrical and asymmetrical rails
Viking 3
LEGRAND
End stop Viking 3 - 12 mm pitch - for symmetrical and asymmetrical rails
REF. 037557
EAN.
3245060375577
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
End plate model | Yes |
---|---|
Partition model | No |
Colour | Grey |
Thickness | 1.4 mm |
---|---|
Snap in | Yes |
Inflammability class of insulation material according to with UL94 | V2 |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION