EMS CX³ Modular Mini Configurator with display for local system operation
EMS CX³
LEGRAND
EMS CX³ Modular Mini Configurator with display for local system operation
REF. 414936
EAN.
3414970805263
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Other |
With anti-theft/dismantling protection | No |
With lighting | Yes |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Surface protection | Other |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7035 |
Transparent | No |
With transmission function | No |
With signal tone | No |
Degree of protection (IP) | IP40 |
Width of the front | 17 mm |
Documentation
7 documents
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
1 document
Software
SELECT AN ACTION