![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/662640-LEGRAND-600.jpg)
Emergency luminaire URA ONE - autotest & addressable M/NM - 3h - 100 lm - LED
LEGRAND
Emergency luminaire URA ONE - autotest & addressable M/NM - 3h - 100 lm - LED
REF. 662640
EAN.
3414970312754
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Wall surface mounted |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
With pictogram | No |
Monitoring equipment | Automatic self test |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiMH |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Number of lighting heads | 1 |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 230-230 V |
Nominal current | 43-43 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Rated life time L70/B50 at 25 °C | 147000 h |
Degree of protection (IP) | IP42 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
---|---|
Max. system power | 10 W |
Rated luminous flux according to IEC 62722-2-1 | 100 lm |
Luminous flux in standby mode | 100 lm |
Colour temperature | 6000-6000 K |
Nominal operation time | 3-3 h |
Width | 110 mm |
Height/depth | 41 mm |
Length | 210 mm |
Number of poles | 5 |
Conductor cross section | 2.5 mm² |
Connection type | Screw connection |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable support | Not applicable |
Cable tie suitable with | Not applicable |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | Yes |
Connected object | No |
Documentation
3 documents
Technical Sheet
Instruction Use
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
IES file
5 documents
Agreement
OC / CB-ES1842-M1-AENOR
(0.36 Mo)
PEP
Agreement
ENEC-ENEC/000994
(0.5 Mo)
Agreement
AENOR-007/001689
(0.39 Mo)
Agreement
OC / CB-ES1842
(0.47 Mo)
SELECT AN ACTION