![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/041651-LEGRAND-1000.jpg)
Electromechanical chime - 230 V~ chime
-
LEGRAND
Electromechanical chime - 230 V~ chime
REF. 041651
EAN.
3245060416515
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Other |
---|---|
Housing material | Plastic |
Loudness | 75 dB |
Nominal voltage | 127-127 V |
Degree of protection (IP) | IP20 |
---|---|
Type of current | AC |
Built-in battery | No |
Connected object | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION