![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/65/LG-651612-WEB-R.jpg)
Elbow - for changing direction - Ø 20 mm
LEGRAND
Elbow - for changing direction - Ø 20 mm
REF. 651612
EAN.
3245066516127
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Polyolefin |
Surface protection | Untreated |
Quality of surface coating | Uncoated |
Surface polished | No |
Surface brushed | No |
---|---|
Halogen free | Yes |
Diameter | 20 mm |
Model | Plug-in |
With sleeve | No |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION