![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/060121-LEGRAND-1000.jpg)
E 27 lampholder - 4 A - 250 V~ - insulating - 100 W - screw connection
LEGRAND
E 27 lampholder - 4 A - 250 V~ - insulating - 100 W - screw connection
REF. 060121
EAN.
3245060601218
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Illumination lamp holder |
---|---|
Material | Plastic |
Colour | White |
Lamp holder | E27 |
With starter insertion | No |
Type of fastening | Other |
Nipple thread | Other |
---|---|
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION