![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-050682-WEB-L.jpg)
Dual USB car charging socket - 2.1 A
LEGRAND
Dual USB car charging socket - 2.1 A
REF. 050682
EAN.
3414970010599
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Operating voltage | 12-12 V |
Frequency | 50-60 Hz |
Max. output current | 2100 mA |
Mounting method | Other |
Colour | White |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | Other |
Antimicrobial treatment | No |
---|---|
Voltage type | AC |
Power Delivery | No |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION