Skip to main content
Logo print

DPX³250 electronic release circuit breaker, 3 poles 40A and breaking capacity 36kA

DPX³ 250 LEGRAND

DPX³250 electronic release circuit breaker, 3 poles 40A and breaking capacity 36kA

REF. 420332 EAN. 3245064203326

DPX³, moulded case circuit breaker for switching, control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 40 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 16-40 A
Adjustment range short-term delayed short-circuit release 24-400 A
Adjustment range undelayed short-circuit release 24-400 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR1616
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 1.1 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

Documentation

11 documents
Technical Sheet
Instruction Use
Y4268D.pdf pdf (3.71 Mo)
Workshop Book
Technical Sheet
Instruction Use
Y4263F.pdf pdf (0.91 Mo)
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
Workshop Book
Technical Guide
Technical Sheet
FT_250_ELE_-_FRv2.pdf pdf (0.66 Mo)
Technical Guide
Technical Guide
3 documents
Catalogue Technical Page
ex223001_0189.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0162.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0188.pdf pdf (0.11 Mo)
1 document
3D Autocad
420339.dwg dwg (0.21 Mo)
3 documents
Agreement
OC / CB-67418A1 (0.82 Mo)
Agreement
OC / CB-SE-101780 (5.66 Mo)
Constructor Declaration
2 documents
Software
Software