![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-570112-WEB-R.jpg)
Do not disturb and Make up room command in champagne color
-
LEGRAND
Do not disturb and Make up room command in champagne color
REF. 570112
EAN.
3414972020633
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Other |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
Transparent | No |
Type of fastening | Other |
Compatible with Apple HomeKit | No |
---|---|
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-110 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION