![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/63/LG-638168-WEB-R.jpg)
DLP-S mini-trunking, 2 compartments 50x20mm. Length 2m
DLP-S
LEGRAND
DLP-S mini-trunking, 2 compartments 50x20mm. Length 2m
REF. 638168
EAN.
3245066381688
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 20 mm |
---|---|
Width | 50 mm |
Length | 2000 mm |
Useful cross section | 812 mm² |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
Transparent | No |
RAL-number | 9003 |
Number of permanent partitions | 1 |
---|---|
Number of plug-in partitions | 0 |
Type of fastening | Bottom perforation |
Cover model | Loose |
With cable fixing clip | No |
With protective foil | No |
With duct connector | No |
Delivery on roll | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK06 |
Operating / setting temperature | 15-60 °C |
Storage temperature | -25-60 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION