![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/LG-412724-WEB-R.jpg)
Digital time switch 2 channel Week Astro 230V Bluetooth
-
LEGRAND
Digital time switch 2 channel Week Astro 230V Bluetooth
REF. 412724
EAN.
3414971975552
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | DIN rail |
---|---|
Number of channels | 2 |
Supply voltage | 230-230 V |
Voltage type (supply voltage) | AC |
Frequency supply voltage | 50-60 Hz |
Autonomy in years | 5 |
Accuracy per day | 0.1 s |
Text guidance in display | Yes |
External programming | Yes |
With memory card | No |
60 min program | No |
24 h program | Yes |
Weekly program | Yes |
Annual program | No |
Holiday program | Yes |
Impulse program | No |
Cycle program | Yes |
Astro program | Yes |
Random program | Yes |
Hour meter | Yes |
Mains synchronous | Yes |
Quartz controlled | Yes |
Radio-controlled | No |
Radio-controlled (DCF77) | No |
GPS (global positioning system) | No |
Contact type | Change-over contact (NO/NC) |
Shortest switching time channel 1 | 0.01666 min |
Shortest switching time channel 2 | 0.01666 min |
---|---|
Number of memory locations | 56 |
Automatic switching summer-/winter time | No |
Suitable for manual operation | Yes |
External pushbutton input | Yes |
Switching preselection | Yes |
Nominal switching current at 250 V AC | 16 A |
Potential free switch contact | Yes |
Degree of protection (IP) | IP20 |
Width in number of modular spacings | 2 |
Width | 35.6 mm |
Height | 83 mm |
Depth | 60 mm |
Operating / setting temperature | -20-55 °C |
Storage temperature | -20-60 °C |
Electric supplying direction | By the top |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 1.5-4 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | Yes |
Connected object | No |
Application store for download | Multistore |
Documentation
2 documents
Instruction Use
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION