
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
LEGRAND
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
REF. 138023
EAN.
3414970520432
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of messaging | Door release (green) |
---|---|
Height | 90 mm |
Width | 90 mm |
Depth | 57 mm |
Radio system | No |
With glass disc | No |
With paper cover | No |
Colour | Green |
Material | Plastic |
---|---|
Degree of protection (IP) | IP30 |
VdS accepted | No |
degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-55 °C |
Storage temperature | 0-55 °C |
Mounting method | Surface mounted/recessed mounted |
Contains Batteries and/or Accumulator | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION