![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/LG-756732-WEB-R.jpg)
Cover plate Valena Life - cable outlet - mat black
Valena Life
Legrand
Cover plate Valena Life - cable outlet - mat black
REF. 756732
EAN.
3414972088473
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Imprint/indication | None |
---|---|
Utilization | Cable outlet |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Black |
With label area | No |
---|---|
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 54.85 mm |
Height | 54 mm |
Depth | 26.3 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |