Cover plate Valena Life - 2x2P+E socket plate adaptor - German standard - ivory
Valena Life
Legrand
Cover plate Valena Life - 2x2P+E socket plate adaptor - German standard - ivory
REF. 754235
EAN.
3414970541451
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Beige |
---|---|
RAL-number (similar) | 1013 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | Other |
Device width | 114 mm |
Device height | 157 mm |
---|---|
Device depth | 14 mm |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Antimicrobial treatment | No |