![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/LG-756842-WEB-R.jpg)
Cover plate Valena Life - 2P+E socket - German standard - with flap - Mat black
Valena Life
Legrand
Cover plate Valena Life - 2P+E socket - German standard - with flap - Mat black
REF. 756842
EAN.
3414972053952
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Central cover plate |
---|---|
Imprint/indication | None |
Utilization | Socket outlet |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Antimicrobial treatment | No |
---|---|
Colour | Black |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 53.2 mm |
Height | 53.2 mm |
Depth | 28 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |