![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/033606-LEGRAND-1000.jpg)
Cover joint for DLPlus mini-trunking 40x20mm. White
DLPlus
LEGRAND
Cover joint for DLPlus mini-trunking 40x20mm. White
REF. 033606
EAN.
3245060336066
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 40 mm |
---|---|
Suitable for depth of wall duct | 16 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION