Skip to main content
Logo print

Cover joint for DLP-S mini-trunking 20x12mm

DLP-S LEGRAND

Cover joint for DLP-S mini-trunking 20x12mm

REF. 638126 EAN. 3245066381268
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall duct width 20 mm
Suitable for depth of wall duct 12 mm
Model Duct joint cover
Shape Symmetric
Type of fastening Snap on
Material Plastic
Material quality ABS
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
Operating / setting temperature 15-60 °C
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Width 22.4 mm
Height 12.1 mm
Depth 10 mm
Storage temperature -25-60 °C

Documentation

2 documents
Technical Sheet
F01197EN-07.pdf pdf (2.05 Mo)
Technical Sheet
F01197FR-05.pdf pdf (2.05 Mo)
2 documents
Catalogue Commercial Page
ex223001_1051.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_1053.pdf pdf (0.06 Mo)
1 document
3D Autocad
LG-638126.stp ifc (0.03 Mo)
1 document
PEP
LGRP-01518-V01.01-EN.pdf pdf (0.62 Mo)