![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/50/503EC-BTICINO-1000.jpg)
Cover for box 5.3E
BTICINO
Cover for box 5.3E
REF. BT-503EC
EAN.
8012199302317
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 80 mm |
Operating / setting temperature | -5-60 °C |
---|---|
Storage temperature | -5-60 °C |
Colour | White |
Halogen free | Yes |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION