![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/040187-LEGRAND-1000.jpg)
Cord switch - 2P - 2 A - 250 V~ - fluorescent - white spotted
LEGRAND
Cord switch - 2P - 2 A - 250 V~ - fluorescent - white spotted
REF. 040187
EAN.
3245060401870
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cord switch |
---|---|
Method of operation | Rocker |
Type of load | Inductive load |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Nominal voltage | 250 V |
Nominal current | 2 A |
Power | 500-500 W |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
ENEC-CA02.03870
(0.87 Mo)
SELECT AN ACTION