Copper bar - Flexibleible - section 32 x 5 mm - 400 to 630 A - length 2 m
LEGRAND
Copper bar - Flexibleible - section 32 x 5 mm - 400 to 630 A - length 2 m
REF. 037412
EAN.
3245060374129
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 400 A |
---|---|
Model | Flat |
Délka | 2000 mm |
Width | 5 mm |
Výška | 32 mm |
---|---|
Flexible | Yes |
Povrchová úprava | Untreated |
Documentation
1 document
Catalogue Commercial Page
1 document
Constructor Declaration
SELECT AN ACTION