![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/416104-LEGRAND-1000.jpg)
Contactor CTX3 3P 18A 1NO1NC 110V AC
CTX³
LEGRAND
Contactor CTX3 3P 18A 1NO1NC 110V AC
REF. 416104
EAN.
3414970399922
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 93.5-121 V |
---|---|
Rated control supply voltage AC 60 Hz | 93.5-121 V |
Voltage type for actuating | AC |
Number of normally closed contacts as main contact | 0 |
Number of normally open contacts as main contact | 3 |
Type of electrical connection of main circuit | Cable clamp |
Rated operation current Ie at AC-1, 400 V | 32 A |
Rated operation current Ie at AC-3, 400 V | 18 A |
---|---|
Rated operation power at AC-3, 400 V | 7.5 kW |
Rated operation current Ie at AC-4, 400 V | 11 A |
Rated operation power at AC-4, 400 V | 4 kW |
Number of auxiliary contacts as normally open contact | 1 |
Number of auxiliary contacts as normally closed contact | 1 |
Modular version | Yes |
Documentation
4 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Guide
4 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION