Connection for mini-trunking laid in shirking trunking 60x20mm and 75x20mm
LEGRAND
Connection for mini-trunking laid in shirking trunking 60x20mm and 75x20mm
REF. 032805
EAN.
3245060328054
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 92 mm |
---|---|
Height | 20 mm |
Number of channels | 0 |
Material | Plastic |
Colour | White |
RAL-number | 9003 |
Self-adhesive | No |
Sealing lip | No |
With anti-slip layer | No |
---|---|
Antimicrobial treatment | No |
Halogen free | No |
Operating / setting temperature | -5-60 °C |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Storage temperature | -25-60 °C |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION