
Connected IR emitter for air conditioning
BTICINO
Connected IR emitter for air conditioning
REF. BT-3460IR
EAN.
8005543686768
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Regulation type on/off | No |
---|---|
Communications protocol | Other |
Type of power supply | None |
Connection | Other |
With receiver | No |
External sensor | No |
With thermal feedback | No |
Control characteristic | Other |
Adaptive (self-learning) | No |
Suitable for heating | No |
Number of heater outputs | 0 |
Suitable for cooling | No |
Number of cooler outputs | 0 |
Ventilation | No |
Number of ventilation outputs | 0 |
Adjustable differential | No |
Sensor/feeler type | Other |
Temperature readable | No |
With display | No |
Overtime switch | No |
Optimisation | No |
With tap water circuit | No |
Suitable for floor heating control | No |
---|---|
Suitable for district heating control | No |
Remote operation possible | No |
IFTTT support available | No |
With presence perception | No |
Weather-dependent control system | No |
Contact type | Electronic |
Degree of protection (IP) | IP20 |
Colour | White |
RAL-number | 7015 |
Width | 184 mm |
Depth | 21 mm |
Height | 22.5 mm |
degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | Not applicable |
Halogen free | Yes |
Mounting method | Other |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Product Sheet
Catalogue Commercial Page
1 document
Agreement
LGNWLEGEEI
(0.17 Mo)
SELECT AN ACTION