![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/04/LG-041386-WEB-R.jpg)
Compact size LED beacon to be equipped with base - 600 Candelas - IP65 IK08 - Orange
LEGRAND
Compact size LED beacon to be equipped with base - 600 Candelas - IP65 IK08 - Orange
REF. 041386
EAN.
3414971498020
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function flashlight | Yes |
---|---|
Function blinking light | Yes |
Function continuous light | Yes |
Function rotating light | No |
Function pulsating light | Yes |
With infrared | No |
Nominal voltage | 12-12 V |
Voltage type | AC/DC |
Electricity consumption | 0.25 A |
Power | 2.94 W |
Colour of lamp hood | Orange |
Housing material | Plastic |
Housing colour | Other |
---|---|
Mounting method | Surface mounting |
Solar operation | No |
Number of modes | 15 |
Approved according to ICAO | No |
Ambient temperature | -30-+55 °C |
Lamp type | LED not exchangeable |
Luminous intensity | 580-580 cd |
Degree of protection (IP) | IP65 |
Width | 92 mm |
Height | 42.5 mm |
Dimmable | Yes |
Documentation
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION