![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/RG/BT-RG4210M2D-WEB-F.jpg)
Classia star TV-R-SAT socket demix2 modules - black
Classia
Bticino
Classia star TV-R-SAT socket demix2 modules - black
REF. BT-RG4210M2D
EAN.
8005543632895
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Loop-through socket |
---|---|
Type of socket outlet | TV/RD/SAT |
Mounting method | Module frame |
Number of modules (module system) | 1 |
Cover | Central cover plate |
Tap loss at 860 MHz | 10 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Through loss at 860 MHz | 10 dB |
Suitable for remote power supply | No |
Type of fastening | Snap mounting (engagement) |
Colour | Black |
RAL-number (similar) | 9011 |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Device width | 44.7 mm |
Device height | 45 mm |
Device depth | 41.5 mm |
Min. depth of built-in installation box | 31.7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Documentation
1 document
Technical Sheet
SELECT AN ACTION