![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-RW4268SC-WEB-F.jpg)
Classia optical connector SC/APC white
Classia
Bticino
Classia optical connector SC/APC white
REF. BT-RW4268SC
EAN.
8005543710968
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | Yes |
Type of fastening | Engage (snap) |
With bus/coupling | No |
Number of buses/couplings | 0 |
Type of connector | SC |
Colour | Black |
RAL-number | 9017 |
Centre plate | No |
With cover frame | No |
With label space | Yes |
Cable strain relief | No |
---|---|
Wire stock | No |
Outlet direction | Downwards |
Dust protection cap | Hinged lid |
Device width | 45.05 mm |
Device depth | 29.3 mm |
Device height | 45.05 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP21 |
Operating / setting temperature | -40-85 °C |
Storage temperature | -40-85 °C |
Antimicrobial treatment | No |
Label space/information surface | Yes |