![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-RA4037N-WEB-F.jpg)
Classia Double pushbutton interlocked 2 NO, 10A, 1 module buttons, not lightable
Classia
Bticino
Classia Double pushbutton interlocked 2 NO, 10A, 1 module buttons, not lightable
REF. BT-RA4037N
EAN.
8005543699065
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
For venetian blinds | Yes |
---|---|
For roller blinds | Yes |
For awnings | No |
Assembly arrangement | Modular device for domestic switching devices |
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Rocker |
With electrical locking | No |
With mechanical locking | No |
Mechanical controllable | Yes |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Type of fastening | Engage (snap) |
Connection type | Screwed terminal |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 10 A |
Nominal voltage | 250 V |
---|---|
Number of buttons | 1 |
Number of modules (module system) | 1 |
Device width | 22 mm |
Device height | 45 mm |
Device depth | 36.5 mm |
Built-in depth | 26.5 mm |
Min. depth of built-in installation box | 36.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Type of lighting | Not included |
Terminal marking indication | No |
Antimicrobial treatment | No |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Contains Batteries and/or Accumulator | No |