Skip to main content
Logo print

Classia cover plate 2x5 modules - blu metal

Classia Bticino

Classia cover plate 2x5 modules - blu metal

REF. BT-R4802M5LM EAN. 8005543639238
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 5
Mounting direction Horizontal and vertical
Number of units horizontal 5
Number of units vertical 1
Number of modules horizontal (module system) 10
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Blue
RAL-number (similar) 4012
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 86 mm
Height 86 mm
Depth 9 mm
Built-in width 86 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
Technical Sheet
IDP000256_02-EN.pdf pdf (1.8 Mo)