Circuit breaker DPX3 1600,4 poles, with rated current of 1600A and rotary knob electronic protection unit.
DPX³ 1600
LEGRAND
Circuit breaker DPX3 1600,4 poles, with rated current of 1600A and rotary knob electronic protection unit.
REF. 422242
EAN.
3414970335685
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 220-250 V |
---|---|
Rated control supply voltage AC 60 Hz | 220-250 V |
Rated control supply voltage DC | 220-250 V |
Voltage type for actuating | AC/DC |
---|---|
Built as switching-on coil | No |
Built as switch-off coil | Yes |
Documentation
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION