![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/01/LG-014520-WEB-F.jpg)
Cartridge fuse 14 x 51 mm - type gG - with stricker - 20 A
LEGRAND
Cartridge fuse 14 x 51 mm - type gG - with stricker - 20 A
REF. 014520
EAN.
3245060145200
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 14 mm |
---|---|
Size | 14x51 mm |
Voltage type | AC/DC |
Depth | 51 mm |
Rated voltage | 500 V |
Utilization category | gG (cable protection/equipment protection) |
Rated current | 20 A |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Rated operating frequency | 42-62 Hz |
Breaking capacity | 120 kA |
Power loss at rated current | 2.75 W |
Model | Ceramic fuse |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION