Skip to main content
Logo print

Cabling cabinet 19 inches wide glass front door and blind steel rear door 42U 800x800x2000mm supplied with side panels

Nexpand LEGRAND

Cabling cabinet 19 inches wide glass front door and blind steel rear door 42U 800x800x2000mm supplied with side panels

REF. 446432 EAN. 3414972237512
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front and rear
Type of profile rail L-shaped
Number of doors 2
Type of ventilation None
Width 800 mm
Height 1978 mm
Depth 800 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 42
Max. load capacity 1500 kg
With roof plate Yes
With earthing Yes
With front door Yes
Material front door Glass
Front door locking system Two-point
With rear door Yes
Material rear door Steel
With glazed door Yes
With sidewall Yes
With base No
With vertical cable management No
Material Aluminium
Surface finishing Powder coating
Colour Black
Model With permanent frame
RAL-number 9005
Demountable Yes
Degree of protection (IP) IP20

Documentation

1 document
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_1010.pdf pdf (0.06 Mo)