Linkeo - Cable tray width 100mm for cabinets 47U
Linkeo
LEGRAND
Linkeo - Cable tray width 100mm for cabinets 47U
REF. 446896
EAN.
3414972027670
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cabling panel |
---|---|
Material | Metal |
Suitable for 19 inch mounting | No |
Height | 2104 mm |
Width | 100 mm |
Length | 10 mm |
Number of height units | 47 |
Colour | Stainless steel |
---|---|
Depth | 10 mm |
degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
Fitted with door or cover | No |
Documentation
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION