![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-077551-WEB-R.jpg)
Cable outlet Mosaic - 16 A with cable grip - 2 modules - white
Mosaic™
LEGRAND
Cable outlet Mosaic - 16 A with cable grip - 2 modules - white
REF. 077551
EAN.
3245060775513
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | White |
RAL-number (similar) | 9003 |
Suitable for degree of protection (IP) | IP41 |
Device width | 45 mm |
---|---|
Device height | 45 mm |
Device depth | 49.5 mm |
Built-in depth | 29.5 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION