Cable outlet 2 modules mat black
LEGRAND
Cable outlet 2 modules mat black
REF. 079150L
EAN.
3414971579330
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Without clamp |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Colour | Black |
RAL-number (similar) | 9017 |
Suitable for degree of protection (IP) | IP41 |
Device width | 45 mm |
---|---|
Device height | 45 mm |
Device depth | 39 mm |
Built-in depth | 19 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION