![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-098025-WEB-R.jpg)
Cable gland plastic - IP 68 - PG 21 - clamping capacity 12-18 mm - RAL 7001
-
LEGRAND
Cable gland plastic - IP 68 - PG 21 - clamping capacity 12-18 mm - RAL 7001
REF. 098025
EAN.
3245060980252
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | PG |
---|---|
Nominal thread size metric/PG | 28.3 |
Pitch thread | 1.588 mm |
Thread length | 60 mm |
Wrench width | 59 mm |
Suitable for cable diameter | 30-38 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
Halogen free | Yes |
Glass-fibre reinforced | No |
Degree of protection (IP) | IP68 |
Shock resistant | Yes |
Colour | Grey |
---|---|
RAL-number | 7001 |
Bend radius protection/trumpet flare | No |
With locknut | Yes |
Model | Straight |
Flat cable coupling | No |
Type of sealing | Sealing ring |
Separable screw gland | No |
Operating / setting temperature | -20-80 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Storage temperature | -20-80 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION