Cable entry strip for wall mounting enclosure
LCS³
LEGRAND
Cable entry strip for wall mounting enclosure
REF. 446190
EAN.
3414971173965
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | No |
Width | 140 mm |
---|---|
Number of height units | 0 |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION