![](/ecatalogue/sites/g/files/ocwmcr1011/files/styles/product_slider/public/ecat_assets/10-11-2023/13-15/LG-446152-WEB-L.jpg?itok=X8rzS5aB)
Cable duct with door 45U
LCS³
LEGRAND
Cable duct with door 45U
REF. 446152
EAN.
3414971173699
The wire frame and rack unit finger design promotes efficient routing of patch cords between racks.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fibre optic cable guide |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | No |
Height | 1955.8 mm |
Width | 266.7 mm |
---|---|
Number of height units | 45 |
Colour | Black |
Fitted with door or cover | Yes |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION