![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/03/LG-032750A-WEB-R.jpg)
Cable category 5e U/UTP 4 pairs LSZH Euroclass Dca 305 meters grey
LCS3
Legrand
Cable category 5e U/UTP 4 pairs LSZH Euroclass Dca 305 meters grey
REF. 032750
EAN.
3414972132237
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | U/UTP |
---|---|
Duplex | No |
Conductor material | Copper |
Conductor surface | Bare |
Diameter conductor | 0.5 mm |
Nominal cross section conductor | 0.2 mm² |
AWG size | 24 |
Conductor category | Class 1 = solid |
Number of cores | 8 |
Number of stranding elements | 4 |
Stranding element | Pairs |
Material core insulation | Other |
Specification core insulation | Polyethylene (PE) |
Core identification according to HD 308 S2 | No |
Core identification | Colour |
Screen over stranding element | None |
Stranding | Bundle |
Screen over stranding | None |
Longitudinal water blocking cable | No |
Radial water blocking cable | Yes |
Suitable for underground installation | No |
Approved type of underground installation | Other |
Protective sheath | None |
Material outer sheath | Other |
Specification material outer sheath | Polyethylene (PE) |
Colour outer sheath | Grey |
Armouring/reinforcement | None |
Cable geometry | Round |
Flame retardant according to IEC 60332-1-2 | Yes |
Flame retardant according to IEC 60332-3-21 (Cat A F/R) | No |
Flame retardant according to IEC 60332-3-22 (Cat A) | No |
Flame retardant according to IEC 60332-3-23 (Cat B) | No |
Flame retardant according to IEC 60332-3-24 (Cat C) | No |
Flame retardant according to IEC 60332-3-25 (Cat D) | No |
Low smoke according to EN IEC 61034-2 | Yes |
---|---|
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Halogen free according to EN IEC 60754-3 | No |
Reaction-to-fire according to EN 13501-6: Class | Dca |
Reaction-to-fire according to EN 13501-6: Smoke production | s2 |
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | d2 |
Reaction-to-fire according to EN 13501-6: Acidity | a1 |
Circuit integrity according to IEC 60331-23 | No |
Oil resistant according to EN IEC 60811-404 | No |
Outer diameter approx. | 5.1 mm |
Min. permitted bending radius, moving application with forced guidance | 41 mm |
Min. permitted bending radius, moving application/free movement | 20 mm |
Permitted cable outer temperature during assembling/handling | 0-50 °C |
Permitted cable outer temperature after assembling without vibration | -20-60 °C |
Category | 5E |
NVP value | 66 % |
UV resistant | No |
Certified for shipboard application | No |
Suitable as telephone cable | Yes |
Suitable as computer data cable | Yes |
Suitable as signalling cable | No |
Suitable for use as security alarm cable | No |
Drain wire | No |
With rip cord | No |
Cable width approx. | 5 mm |
Cable height approx. | 5 mm |
Weight | 36 kg/km |
Characteristic impedance | 100 Ohm |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
Storage temperature | -20-60 °C |
RAL-number | 7035 |
Documentation
1 document
PEP
SELECT AN ACTION