![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/LG-076641-WEB-R.jpg)
Buzzer Mosaic - 230 V~ - 2 modules
Mosaic™
LEGRAND
Buzzer Mosaic - 230 V~ - 2 modules
REF. 076641
EAN.
3245060766412
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 230 V |
---|---|
Type of current | AC |
Degree of protection (IP) | IP41 |
Loudness | 65 dB |
Housing material | Plastic |
Housing material quality | Other |
Surface protection housing | Untreated |
Housing colour | White |
Type of tone | Continuous tone |
Mounting method | Built-in |
Built-in transformer | Yes |
---|---|
Width | 45 mm |
Height | 45 mm |
Depth | 41 mm |
Built-in depth | 32 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Connection type | Screwed terminal |
Cable section | 1.5-1.5 mm² |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION