Skip to main content
Logo print

Bulkhead Mosaic - 12-24 V~/= - 0.6 W - 2 modules - White

Mosaic™ LEGRAND

Bulkhead Mosaic - 12-24 V~/= - 0.6 W - 2 modules - White

REF. 078561 EAN. 3245060785611
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Number of modules (module system) 2
Lamp holder Other
With light source Yes
With flashlight No
With fixed symbol/imprint No
With exchangeable symbol Yes
Application as button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
Transparent No
Colour light source White
Suitable for degree of protection (IP) IP41
Nominal voltage 24 V
Max. lamp power 0.7 W
Device width 45 mm
Device height 45 mm
Device depth 76.4 mm
Built-in depth 32.7 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Connection type Screwed terminal
Cable section 2.5-2.5 mm²

Documentation

2 documents
Technical Sheet
F00606FR-00.pdf pdf (0.36 Mo)
Technical Sheet
F00606EN-00.pdf pdf (0.41 Mo)
1 document
Catalogue Commercial Page
ex223001_1196.pdf pdf (0.23 Mo)
1 document
Agreement
OC / CB-FR_709181 (0.68 Mo)

Others also bought

You can only compare 4 products, you must remove 1 to add this one
Details

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details