![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/092034-LEGRAND-1000.jpg)
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
Plexo™
LEGRAND
Box Plexo - IP 55 - IK 07 - 130x130x74 - knock-out ISO cable entries
REF. 092034
EAN.
3245060920340
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Max. conductor cross section | 25 mm² |
---|---|
Equipped with | None |
Shape | Square |
Mounting method | Universal |
Mounting in the soil | No |
Mounting under water | No |
For tube diameter | 25 mm |
Inlet from the rear | No |
Length | 150 mm |
Width | 150 mm |
Depth | 81 mm |
Tackable | No |
Number of inlets | 20 |
Type of housing feed-through | Preembossing |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Grey |
Degree of protection (IP) | IP55 |
Cover model | Other |
Transparent cover | No |
---|---|
Cover attachment | Bayonet latch |
Castable | No |
With casting compound | No |
Sealable | Yes |
Circuit integrity | None |
With screening | No |
Weatherproof | Yes |
Operating / setting temperature | -25-40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Degree of impact strength (IK) | IK07 |
Storage temperature | -25-70 °C |
RAL-number | 7035 |
Antimicrobial treatment | No |
Label space/information surface | No |
Entry membrane gland type | Other |
Vertical fixing center distance | 54-70 mm |
Horizontal fixing center distance | 54-70 mm |
Documentation
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION