Blanking plates for Batibox supports - 6 modules - for Cat.Nos 0 802 53/66
Mosaic™
LEGRAND
Blanking plates for Batibox supports - 6 modules - for Cat.Nos 0 802 53/66
REF. 079106
EAN.
3245060791063
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Rectangular |
Width opening | 23.5 mm |
Height opening | 45 mm |
Colour | Other |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP31 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Documentation
1 document
Catalogue Commercial Page
12 documents
Agreement
OC / CB-FR_707532
(4.1 Mo)
Agreement
NF-NF012_2666
(1.06 Mo)
Agreement
NF-NF012_2513
(1.2 Mo)
Agreement
B.B.J-B/12/006/24
(3.34 Mo)
Agreement
NF-NF012_2275/A1
(1.04 Mo)
Agreement
OC / CB-FR_709703
(1.06 Mo)
Agreement
OC / CB-FR_708376
(1.33 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
Agreement
OC / CB-FR_709693
(1.38 Mo)
Agreement
B.B.J-B12/005/24
(4.62 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
SELECT AN ACTION