![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/LG-754068-WEB-R.jpg)
Blanking plate Valena Life - screw/claw mounting - mat black
Valena Life
Legrand
Blanking plate Valena Life - screw/claw mounting - mat black
REF. 754068
EAN.
3414972053419
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 53 mm |
Height opening | 53 mm |
Colour | Black |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Antimicrobial treatment | No |