![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/755182-LEGRAND-1000.jpg)
Blanking plate Valena Life - screw/claw mounting - aluminium
Valena Life
Legrand
Blanking plate Valena Life - screw/claw mounting - aluminium
REF. 755182
EAN.
3414970455505
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 53 mm |
Height opening | 53 mm |
Colour | Other |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Documentation
1 document
3D Autocad
6 documents
Agreement
OC / CB-FR_711212
(1.01 Mo)
Agreement
VDE-40044639
(0.29 Mo)
Agreement
OC / CB-FR_705449
(1.08 Mo)
Agreement
OC / CB-HU-001410
(0.87 Mo)
Agreement
OC / CB-HU-001784
(1.45 Mo)
Agreement
MEEI-UP 69248331 0001, 0002, 0003
(1.05 Mo)
SELECT AN ACTION